4-599625-2 | C-012-CN-5K-M12AQ/28G/GY/E
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Optic Cable, 12-fiber, 1 x 12, OM4, ULSZH, aqua. Provides Rodent Resistance.
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
| Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Aqua |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599625-2 INT/EXT RODENT RESIST GLT 12x50/125 OM4 [Serial NUMBER] [METRE MARK] |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 450 N | 101.164 lbf |
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Optical Specifications
| Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 48 kg/km | 32.255 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
| Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Aqua |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599625-2 INT/EXT RODENT RESIST GLT 12x50/125 OM4 [Serial NUMBER] [METRE MARK] |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 450 N | 101.164 lbf |
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Optical Specifications
| Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 48 kg/km | 32.255 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
