Fiber OSP Cable, Outdoor, Armored, Multimode OM2, 1-fiber, Gel-filled, Meters jacket marking, Black jacket color
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Standards Compliance | TIA-492AAAB (OM2) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Semi-tight buffer |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 5.1 mm | 0.201 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Tensile Load, long term, maximum | 150 N | 33.721 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | OM2 |
Environmental Specifications
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Standards Compliance | TIA-492AAAB (OM2) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Semi-tight buffer |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 5.1 mm | 0.201 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Tensile Load, long term, maximum | 150 N | 33.721 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | OM2 |
Environmental Specifications
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
