Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber OSP cable, 12-fiber, OS2, HDPE, loose tube, 12 fiber, gel-filled, Singlemode G.652.D and G.657.A1, 1000 m, Meters jacket marking, Black jacket color
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE 810009835/DB CSA GEL LOOSE TUBE 12X9/125 OS2 HDPE (Serial NUMBER) (METRE MARK) |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Diameter Over Jacket | 10 mm | 0.394 in |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 100 mm | 3.937 in |
| Tensile Load, long term, maximum | 1250 N | 281.011 lbf |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
| Cable weight | 104 kg/km | 69.885 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE 810009835/DB CSA GEL LOOSE TUBE 12X9/125 OS2 HDPE (Serial NUMBER) (METRE MARK) |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Diameter Over Jacket | 10 mm | 0.394 in |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 100 mm | 3.937 in |
| Tensile Load, long term, maximum | 1250 N | 281.011 lbf |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
| Cable weight | 104 kg/km | 69.885 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
