Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
LightScope® ZWP Double Jacket/Single Armor, Gel-Filled, Outdoor Stranded Loose Tube Cable
Features and Benefits
- Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-L2 |
Optical Specifications, Wavelength Specifications
| Standards Compliance | ITU-T G.652.D | ITU-T G.657.A1 |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Stranded loose tube |
| Construction Type | Armored |
| Subunit Type | Gel-filled |
| Inner Jacket Color | Black |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Subunit, quantity | 3 |
| Filler, quantity | 3 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
| Diameter Over Inner Jacket | 10.7 mm | 0.421 in |
| Diameter Over Jacket | 16 mm | 0.63 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 320 mm | 12.598 in |
| Minimum Bend Radius, unloaded | 240 mm | 9.449 in |
| Tensile Load, long term, maximum | 1200 N | 269.771 lbf |
| Tensile Load, short term, maximum | 4000 N | 899.236 lbf |
| Compression | 30 N/mm | 171.304 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 10 N-m | 88.507 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Fca |
| Environmental Space | Buried |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 232 kg/km | 155.897 lb/kft |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-L2 |
Optical Specifications, Wavelength Specifications
| Standards Compliance | ITU-T G.652.D | ITU-T G.657.A1 |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Stranded loose tube |
| Construction Type | Armored |
| Subunit Type | Gel-filled |
| Inner Jacket Color | Black |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Subunit, quantity | 3 |
| Filler, quantity | 3 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
| Diameter Over Inner Jacket | 10.7 mm | 0.421 in |
| Diameter Over Jacket | 16 mm | 0.63 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 320 mm | 12.598 in |
| Minimum Bend Radius, unloaded | 240 mm | 9.449 in |
| Tensile Load, long term, maximum | 1200 N | 269.771 lbf |
| Tensile Load, short term, maximum | 4000 N | 899.236 lbf |
| Compression | 30 N/mm | 171.304 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 10 N-m | 88.507 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Fca |
| Environmental Space | Buried |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 232 kg/km | 155.897 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
