2073A
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaREACH™ XL 2073A Category 6 Cable
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair cable |
Product Brand | GigaSPEED XL® |
General Specifications
Product Number | 2073A |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Diameter Over Jacket, nominal | 6.706 mm | 0.264 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 21 AWG |
Electrical Specifications
Insertion Loss Margin | 20% to Category 6 standard |
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 4.69 ohms/100 m | 1.43 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.4 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 74 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | Fire retardant PVC |
Separator Material | Flame retardant polyolefin |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair cable |
Product Brand | GigaSPEED XL® |
General Specifications
Product Number | 2073A |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Diameter Over Jacket, nominal | 6.706 mm | 0.264 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 21 AWG |
Electrical Specifications
Insertion Loss Margin | 20% to Category 6 standard |
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 4.69 ohms/100 m | 1.43 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.4 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 74 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | Fire retardant PVC |
Separator Material | Flame retardant polyolefin |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Specification
Technical Publication
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse