Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

3073A

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaREACH™ XL 3073A Category 6 Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of 3073A by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length EN50575 CPR Cable EuroClass Fire Performance EN50575 CPR Cable EuroClass Smoke Rating EN50575 CPR Cable EuroClass Droplets Rating EN50575 CPR Cable EuroClass Acidity Rating
760258511 | 3073A BLU C6 4/21 U/UTP R1000 760258511 | 3073A BLU C6 4/21 U/UTP R1000
GigaREACH™ XL 3073A Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Blue 3073A Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Dca s2 d2 a1
760258512 | 3073A WHT C6 4/21 U/UTP R1000 760258512 | 3073A WHT C6 4/21 U/UTP R1000
GigaREACH™ XL 3073A Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) White 3073A Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Dca s2 d2 a1
760259259 | 3073A BLU C6 4/21 U/UTP R3000 760259259 | 3073A BLU C6 4/21 U/UTP R3000
GigaREACH™ XL 3073A Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 3000ft (915 m) length, reel
Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Blue 3073A Reel 4 Low Smoke Zero Halogen (LSZH) 914.4 m | 3000 ft Dca s2 d2 a1
760259260 | 3073A WHT C6 4/21 U/UTP R3000 760259260 | 3073A WHT C6 4/21 U/UTP R3000
GigaREACH™ XL 3073A Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3000 ft (915 m) length, reel
Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) White 3073A Reel 4 Low Smoke Zero Halogen (LSZH) 914.4 m | 3000 ft Dca s2 d2 a1
760259802 | 3073A-C BLU C6 4/21 U/UTP R1000 760259802 | 3073A-C BLU C6 4/21 U/UTP R1000
GigaREACH™ XL 3073A-C Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length, reel
EMEA | Europe SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Blue Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Cca s1 d1 a1
760259803 | 3073A-C WHT C6 4/21 U/UTP R1000 760259803 | 3073A-C WHT C6 4/21 U/UTP R1000
GigaREACH™ XL 3073A-C Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length, reel
EMEA | Europe SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) White Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Cca s1 d1 a1
760259804 | 3073A-C BLU C6 4/21 U/UTP R3000 760259804 | 3073A-C BLU C6 4/21 U/UTP R3000
GigaREACH™ XL 3073A-C Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 3000 ft (915 m) length, reel
EMEA | Europe SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Blue Reel 4 Low Smoke Zero Halogen (LSZH) 914.4 m | 3000 ft Cca s1 d1 a1
760259805 | 3073A-C WHT C6 4/21 U/UTP R3000 760259805 | 3073A-C WHT C6 4/21 U/UTP R3000
GigaREACH™ XL 3073A-C Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3000 ft (915 m) length, reel
EMEA | Europe SYSTIMAX® Twisted pair cable Indoor | Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) White Reel 4 Low Smoke Zero Halogen (LSZH) 914.4 m | 3000 ft Cca s1 d1 a1

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED XL®

General Specifications

Product Number 3073A
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator | Tape separator
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Diameter Over Jacket, nominal 6.782 mm | 0.267 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 21 AWG

Electrical Specifications

Insertion Loss Margin 20% to Category 6 standard
Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 4.69 ohms/100 m | 1.43 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 70 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED XL®

General Specifications

Product Number 3073A
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator | Tape separator
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Diameter Over Jacket, nominal 6.782 mm | 0.267 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 21 AWG

Electrical Specifications

Insertion Loss Margin 20% to Category 6 standard
Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 4.69 ohms/100 m | 1.43 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 70 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin