1091B-UTG
Base Product
        
            - Available in:
 - Asia
 - Australia/New Zealand
 - Latin America
 - North America
 
GigaSPEED X10D® 1091B-UTG ETL Verified Category 6A U/UTP Cable
                    Configure Product Variants
                
                
                        
    
    
    
    
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 1091B-UTG | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
Dimensions
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in | 
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in | 
| Jacket Thickness | 1.295 mm | 0.051 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Characteristic Impedance | 100 ohm | 
| Characteristic Impedance Tolerance | ±15 ohm | 
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 65 % | 
| Operating Frequency, maximum | 550 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | Polyolefin | 
| Separator 2 Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Non-plenum | 
| Temperature Rating, UL | 90 °C | 194 °F | 
| Flame Test Method | CMR | 
Packaging and Weights
| Cable weight | 55.508 kg/km | 37.3 lb/kft | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 1091B-UTG | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
Dimensions
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in | 
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in | 
| Jacket Thickness | 1.295 mm | 0.051 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Characteristic Impedance | 100 ohm | 
| Characteristic Impedance Tolerance | ±15 ohm | 
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 65 % | 
| Operating Frequency, maximum | 550 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | Polyolefin | 
| Separator 2 Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Non-plenum | 
| Temperature Rating, UL | 90 °C | 194 °F | 
| Flame Test Method | CMR | 
Packaging and Weights
| Cable weight | 55.508 kg/km | 37.3 lb/kft | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    