3091B-UTG
Base Product
        
            - Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 
GigaSPEED X10D® 3091B-UTG ETL Verified Category 6A U/UTP Cable
                    Configure Product Variants
                
                
                        
    
    
    
    
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 3091B-UTG | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
Dimensions
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in | 
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in | 
| Jacket Thickness | 1.295 mm | 0.051 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 66 % | 
| Operating Frequency, maximum | 550 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
| Separator 2 Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-3-22 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 54.913 kg/km | 36.9 lb/kft | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 3091B-UTG | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
Dimensions
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in | 
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in | 
| Jacket Thickness | 1.295 mm | 0.051 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 66 % | 
| Operating Frequency, maximum | 550 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
| Separator 2 Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-3-22 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 54.913 kg/km | 36.9 lb/kft | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Specification
Technical Publication
Video
SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
    
                    SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
                Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
    
                    SYSTIMAX GigaSPEED X10D 91B Series Cable Termination Video
                
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    