CS44Z3 ETL Verified Category 6A F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | White |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 500.000 m | 1640.42 ft |
Diameter Over Jacket, nominal | 7.518 mm | 0.296 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.7 | 74.3 | 90.8 | 72.2 | 89.1 | 72.3 | 89.1 | 70.2 | 87.4 | 67.8 | 91.1 | 64.8 | 89.1 | 20.0 | 33.8 |
4.00 MHz | 3.8 | 3.3 | 65.3 | 81.1 | 61.5 | 77.8 | 63.3 | 79.3 | 59.5 | 76.0 | 55.8 | 79.7 | 52.8 | 77.8 | 23.0 | 34.6 |
8.00 MHz | 5.3 | 4.6 | 60.8 | 76.1 | 55.4 | 71.5 | 58.8 | 74.3 | 53.4 | 69.7 | 49.7 | 73.9 | 46.7 | 71.9 | 24.5 | 36.6 |
10.00 MHz | 5.9 | 5.2 | 59.3 | 75.0 | 53.4 | 69.8 | 57.3 | 73.0 | 51.4 | 67.9 | 47.8 | 71.9 | 44.8 | 70.0 | 25.0 | 37.2 |
16.00 MHz | 7.5 | 6.6 | 56.2 | 71.0 | 48.8 | 64.5 | 54.2 | 69.1 | 46.8 | 62.5 | 43.7 | 67.7 | 40.7 | 65.7 | 25.0 | 37.3 |
20.00 MHz | 8.4 | 7.4 | 54.8 | 69.6 | 46.4 | 62.3 | 52.8 | 67.8 | 44.4 | 60.4 | 41.8 | 65.9 | 38.8 | 63.8 | 25.0 | 36.0 |
25.00 MHz | 9.4 | 8.2 | 53.3 | 68.1 | 44.0 | 59.8 | 51.3 | 66.2 | 42.0 | 57.9 | 39.8 | 63.8 | 36.8 | 61.8 | 24.3 | 35.0 |
31.25 MHz | 10.5 | 9.2 | 51.9 | 65.8 | 41.4 | 56.6 | 49.9 | 64.1 | 39.4 | 54.9 | 37.9 | 61.9 | 34.9 | 59.7 | 23.6 | 34.0 |
62.50 MHz | 15.0 | 13.0 | 47.4 | 60.9 | 32.4 | 47.9 | 45.4 | 59.2 | 30.4 | 46.2 | 31.9 | 55.1 | 28.9 | 53.0 | 21.5 | 30.4 |
100.00 MHz | 19.1 | 16.5 | 44.3 | 58.3 | 25.2 | 41.8 | 42.3 | 56.5 | 23.2 | 40.0 | 27.8 | 51.8 | 24.8 | 49.9 | 20.1 | 27.8 |
155.00 MHz | 24.1 | 20.7 | 41.4 | 55.7 | 17.4 | 35.0 | 39.4 | 53.7 | 15.4 | 33.1 | 24.0 | 48.3 | 21.0 | 46.1 | 18.8 | 24.2 |
200.00 MHz | 27.6 | 23.6 | 39.8 | 53.3 | 12.2 | 29.7 | 37.8 | 51.5 | 10.2 | 27.9 | 21.8 | 45.6 | 18.8 | 43.6 | 18.0 | 22.7 |
250.00 MHz | 31.1 | 26.4 | 38.3 | 52.0 | 7.3 | 25.6 | 36.3 | 50.0 | 5.3 | 23.6 | 19.8 | 44.7 | 16.8 | 42.6 | 17.3 | 21.2 |
300.00 MHz | 34.3 | 29.1 | 37.1 | 50.0 | 2.9 | 21.0 | 35.1 | 48.0 | 0.9 | 18.9 | 18.3 | 42.2 | 15.3 | 40.2 | 16.8 | 20.0 |
350.00 MHz | 37.2 | 31.5 | 36.1 | 48.3 | -1.1 | 16.8 | 34.1 | 46.5 | -3.1 | 15.0 | 16.9 | 39.8 | 13.9 | 37.8 | 16.3 | 19.1 |
400.00 MHz | 40.1 | 33.9 | 35.3 | 47.3 | -4.8 | 13.4 | 33.3 | 45.5 | -6.8 | 11.6 | 15.8 | 39.5 | 12.8 | 37.2 | 15.9 | 18.0 |
500.00 MHz | 45.3 | 38.1 | 33.8 | 45.9 | -11.4 | 7.8 | 31.8 | 44.0 | -13.4 | 5.9 | 13.8 | 36.5 | 10.8 | 34.2 | 15.2 | 16.6 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 52.309 kg/km | 35.15 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | White |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 500.000 m | 1640.42 ft |
Diameter Over Jacket, nominal | 7.518 mm | 0.296 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.7 | 74.3 | 90.8 | 72.2 | 89.1 | 72.3 | 89.1 | 70.2 | 87.4 | 67.8 | 91.1 | 64.8 | 89.1 | 20.0 | 33.8 |
4.00 MHz | 3.8 | 3.3 | 65.3 | 81.1 | 61.5 | 77.8 | 63.3 | 79.3 | 59.5 | 76.0 | 55.8 | 79.7 | 52.8 | 77.8 | 23.0 | 34.6 |
8.00 MHz | 5.3 | 4.6 | 60.8 | 76.1 | 55.4 | 71.5 | 58.8 | 74.3 | 53.4 | 69.7 | 49.7 | 73.9 | 46.7 | 71.9 | 24.5 | 36.6 |
10.00 MHz | 5.9 | 5.2 | 59.3 | 75.0 | 53.4 | 69.8 | 57.3 | 73.0 | 51.4 | 67.9 | 47.8 | 71.9 | 44.8 | 70.0 | 25.0 | 37.2 |
16.00 MHz | 7.5 | 6.6 | 56.2 | 71.0 | 48.8 | 64.5 | 54.2 | 69.1 | 46.8 | 62.5 | 43.7 | 67.7 | 40.7 | 65.7 | 25.0 | 37.3 |
20.00 MHz | 8.4 | 7.4 | 54.8 | 69.6 | 46.4 | 62.3 | 52.8 | 67.8 | 44.4 | 60.4 | 41.8 | 65.9 | 38.8 | 63.8 | 25.0 | 36.0 |
25.00 MHz | 9.4 | 8.2 | 53.3 | 68.1 | 44.0 | 59.8 | 51.3 | 66.2 | 42.0 | 57.9 | 39.8 | 63.8 | 36.8 | 61.8 | 24.3 | 35.0 |
31.25 MHz | 10.5 | 9.2 | 51.9 | 65.8 | 41.4 | 56.6 | 49.9 | 64.1 | 39.4 | 54.9 | 37.9 | 61.9 | 34.9 | 59.7 | 23.6 | 34.0 |
62.50 MHz | 15.0 | 13.0 | 47.4 | 60.9 | 32.4 | 47.9 | 45.4 | 59.2 | 30.4 | 46.2 | 31.9 | 55.1 | 28.9 | 53.0 | 21.5 | 30.4 |
100.00 MHz | 19.1 | 16.5 | 44.3 | 58.3 | 25.2 | 41.8 | 42.3 | 56.5 | 23.2 | 40.0 | 27.8 | 51.8 | 24.8 | 49.9 | 20.1 | 27.8 |
155.00 MHz | 24.1 | 20.7 | 41.4 | 55.7 | 17.4 | 35.0 | 39.4 | 53.7 | 15.4 | 33.1 | 24.0 | 48.3 | 21.0 | 46.1 | 18.8 | 24.2 |
200.00 MHz | 27.6 | 23.6 | 39.8 | 53.3 | 12.2 | 29.7 | 37.8 | 51.5 | 10.2 | 27.9 | 21.8 | 45.6 | 18.8 | 43.6 | 18.0 | 22.7 |
250.00 MHz | 31.1 | 26.4 | 38.3 | 52.0 | 7.3 | 25.6 | 36.3 | 50.0 | 5.3 | 23.6 | 19.8 | 44.7 | 16.8 | 42.6 | 17.3 | 21.2 |
300.00 MHz | 34.3 | 29.1 | 37.1 | 50.0 | 2.9 | 21.0 | 35.1 | 48.0 | 0.9 | 18.9 | 18.3 | 42.2 | 15.3 | 40.2 | 16.8 | 20.0 |
350.00 MHz | 37.2 | 31.5 | 36.1 | 48.3 | -1.1 | 16.8 | 34.1 | 46.5 | -3.1 | 15.0 | 16.9 | 39.8 | 13.9 | 37.8 | 16.3 | 19.1 |
400.00 MHz | 40.1 | 33.9 | 35.3 | 47.3 | -4.8 | 13.4 | 33.3 | 45.5 | -6.8 | 11.6 | 15.8 | 39.5 | 12.8 | 37.2 | 15.9 | 18.0 |
500.00 MHz | 45.3 | 38.1 | 33.8 | 45.9 | -11.4 | 7.8 | 31.8 | 44.0 | -13.4 | 5.9 | 13.8 | 36.5 | 10.8 | 34.2 | 15.2 | 16.6 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 52.309 kg/km | 35.15 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Product Sustainability
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Other Ways to Browse