1-1985960-0
- Available in:
- EMEA
- Latin America
- North America
Fiber Optic Connector Kit, LC, secure, simplex, Multimode, XG
Specifications
Specifications
Product classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Series | SECURE |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | Simplex |
Boot Style | Short |
Color | Slate |
Color, boot | Aqua |
Ferrule Geometry | Factory polished |
Interface | LC/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter | 2 mm |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Series | SECURE |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | Simplex |
Boot Style | Short |
Color | Slate |
Color, boot | Aqua |
Ferrule Geometry | Factory polished |
Interface | LC/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter | 2 mm |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse