2064184-1
- Available in:
- North America
LightCrimp Plus™ Fiber Optic SC Connector Kit, OS2, green
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LightCrimp Plus™ |
| Product Series | LightCrimp |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Color | Green |
| Color, boot | Blue |
| Ferrule Geometry | Factory polished |
| Interface | SC/APC |
| Interface Feature | Epoxyless |
Dimensions
| Compatible Cable Diameter, maximum | 3 mm | 0.118 in |
| Compatible Cable Diameter, minimum | 2.5 mm | 0.098 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Polyester polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LightCrimp Plus™ |
| Product Series | LightCrimp |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Color | Green |
| Color, boot | Blue |
| Ferrule Geometry | Factory polished |
| Interface | SC/APC |
| Interface Feature | Epoxyless |
Dimensions
| Compatible Cable Diameter, maximum | 3 mm | 0.118 in |
| Compatible Cable Diameter, minimum | 2.5 mm | 0.098 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Polyester polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
