64671105-00
- Available in:
- Australia/New Zealand
Highway Media Gel-Filled Outlet, 8-position, 4-contact, bag of 10, gray
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Modular jack |
General Specifications
| ANSI/TIA Category | 3 |
| Cable Type | Unshielded |
| Color | Gray |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C |
| Wiring | T568A | T568B |
Electrical Specifications
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Modular jack |
General Specifications
| ANSI/TIA Category | 3 |
| Cable Type | Unshielded |
| Color | Gray |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C |
| Wiring | T568A | T568B |
Electrical Specifications
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
