Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1933943-2

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Modular Plug Shielded Hooded Boot for Category 6A/6 Plugs, .310 mm, Gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug boot

General Specifications

Boot Feature Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless
Color Gray
Compatible Plug Type Cat 6 | Cat 6A

Dimensions

Compatible Cable Diameter, maximum 8.13 mm | 0.320 in
Compatible Cable Diameter, minimum 7.62 mm | 0.300 in

Packaging and Weights

Included Strain relief
Packaging quantity 100
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug boot

General Specifications

Boot Feature Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless
Color Gray
Compatible Plug Type Cat 6 | Cat 6A

Dimensions

Compatible Cable Diameter, maximum 8.13 mm | 0.320 in
Compatible Cable Diameter, minimum 7.62 mm | 0.300 in

Packaging and Weights

Included Strain relief
Packaging quantity 100
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant