Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FT-MP
GigaREACH Modular Plug Kit, 8 pin configuration, Cat 6, UTP, 25PC
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Color | Clear |
| Conductor Type | Solid |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8 |
| Termination Type | IDC |
| Compatible Cable Diameter, maximum | 7.87 mm | 0.31 in |
| Compatible Cable Diameter, minimum | 6.35 mm | 0.25 in |
| Compatible Insulated Conductor Diameter, maximum | 1.07 mm | 0.042 in |
| Compatible Insulated Conductor Diameter, minimum | 0.99 mm | 0.039 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 21 AWG |
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold over nickel | Phosphor Bronze |
| Material Type | Polycarbonate |
| Plug Insertion Life, minimum | 750 times |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 1863 |
| Packaging quantity | 25 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Color | Clear |
| Conductor Type | Solid |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8 |
| Termination Type | IDC |
| Compatible Cable Diameter, maximum | 7.87 mm | 0.31 in |
| Compatible Cable Diameter, minimum | 6.35 mm | 0.25 in |
| Compatible Insulated Conductor Diameter, maximum | 1.07 mm | 0.042 in |
| Compatible Insulated Conductor Diameter, minimum | 0.99 mm | 0.039 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 21 AWG |
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold over nickel | Phosphor Bronze |
| Material Type | Polycarbonate |
| Plug Insertion Life, minimum | 750 times |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 1863 |
| Packaging quantity | 25 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |