107296642 | M60D-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M60 Data Information Outlet Icon Insert, white
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Icon kit | 
General Specifications
| Color | White | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging quantity | 25 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Icon kit | 
General Specifications
| Color | White | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging quantity | 25 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    