Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760042978 | MIR-CAP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Ruggedized Cap
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Dust cover |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
Dimensions
| Height | 30.48 mm | 1.2 in |
| Width | 25.4 mm | 1 in |
| Depth | 17.78 mm | 0.7 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Dust cover |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
Dimensions
| Height | 30.48 mm | 1.2 in |
| Width | 25.4 mm | 1 in |
| Depth | 17.78 mm | 0.7 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
