Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FP-LBL-2P
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
NAR Faceplate kit, 2 Port, with Label, Multiple Colors
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | FP-LBL |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series outlets | Used with SL Series outlets |
| Color | Almond | Black | Electrical black | Electrical gray | Electrical ivory | Electrical white | Light almond | Pro white |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 115.824 mm | 4.56 in |
| Width | 71.374 mm | 2.81 in |
| Depth | 10.668 mm | 0.42 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 | c-UL-us |
Packaging and Weights
| Included | Label cover (2) | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | FP-LBL |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series outlets | Used with SL Series outlets |
| Color | Almond | Black | Electrical black | Electrical gray | Electrical ivory | Electrical white | Light almond | Pro white |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 115.824 mm | 4.56 in |
| Width | 71.374 mm | 2.81 in |
| Depth | 10.668 mm | 0.42 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 | c-UL-us |
Packaging and Weights
| Included | Label cover (2) | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
