107167488 | M14C-148
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M14C Type Furniture Faceplate, almond
Specifications
Features and Benefits
- Available for use with the DYMO® labeling solution
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Fit the modular furniture raceway | Hold M Series modular outlets |
Color | Almond |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 53.594 mm | 2.11 in |
Width | 103.378 mm | 4.07 in |
Depth | 13.462 mm | 0.53 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Fit the modular furniture raceway | Hold M Series modular outlets |
Color | Almond |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 53.594 mm | 2.11 in |
Width | 103.378 mm | 4.07 in |
Depth | 13.462 mm | 0.53 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse