107713588 | M14AS-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Angled Flush Mounted Faceplate, ivory
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Color | Ivory |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 121.92 mm | 4.8 in |
Width | 78.74 mm | 3.1 in |
Depth | 13.462 mm | 0.53 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Color | Ivory |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 121.92 mm | 4.8 in |
Width | 78.74 mm | 3.1 in |
Depth | 13.462 mm | 0.53 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse