1933134-4
- Available in:
- EMEA
- Latin America
- North America
Faceplate Kit, 4 port, Flexmode, Gray
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | Gray |
| Outlet Orientation | Flat |
| Total Ports, quantity | 4 |
Dimensions
| Height | 46.482 mm | 1.83 in |
| Width | 79.502 mm | 3.13 in |
| Depth | 9.449 mm | 0.372 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | Gray |
| Outlet Orientation | Flat |
| Total Ports, quantity | 4 |
Dimensions
| Height | 46.482 mm | 1.83 in |
| Width | 79.502 mm | 3.13 in |
| Depth | 9.449 mm | 0.372 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse
