406185-4
- Available in:
- Asia
- EMEA
- Latin America
- North America
Faceplate Kit, 4-port, angled, name gray
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Color | Gray |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 5.588 mm | 0.22 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Color | Gray |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 5.588 mm | 0.22 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse