Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
66441144-01 | 6644 1 144-01
- Available in:
- Asia
- Latin America
- North America
Furniture Faceplate, 4 port, with labels and icons, white
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Furniture faceplate |
General Specifications
| Application | For use with Keystone outlets | Used with KJ Series outlets |
| Color | White |
| Outlet Orientation | Flat |
| Port Capacity, maximum | 4 |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Depth | 11.43 mm | 0.45 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Furniture faceplate |
General Specifications
| Application | For use with Keystone outlets | Used with KJ Series outlets |
| Color | White |
| Outlet Orientation | Flat |
| Port Capacity, maximum | 4 |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Depth | 11.43 mm | 0.45 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
