7602450
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M12D-F-262 Faceplate, 2-port, White
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Accepts two LF80/LF00 faceplate clips |
Color | White |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 85.852 mm | 3.38 in |
Width | 85.852 mm | 3.38 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.023 kg | 0.05 lb |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Accepts two LF80/LF00 faceplate clips |
Color | White |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 85.852 mm | 3.38 in |
Width | 85.852 mm | 3.38 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.023 kg | 0.05 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse