Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760249252 | FPS-BS-2P-B
- Available in:
- Asia
- Middle East/Africa
Faceplate Kit, universal, two ports, British Standard style, shuttered, black
Specifications
Product classification
| Regional Availability | Asia | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | FPS-BS |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Electrical black |
| Integrated Dust Cover Type | Sliding |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 85.979 mm | 3.385 in |
| Width | 85.979 mm | 3.385 in |
| Depth | 8.001 mm | 0.315 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | FPS-BS |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Electrical black |
| Integrated Dust Cover Type | Sliding |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 85.979 mm | 3.385 in |
| Width | 85.979 mm | 3.385 in |
| Depth | 8.001 mm | 0.315 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
