65401678-04 | 6540 1 678-04
- Available in:
- Australia/New Zealand
- EMEA
MiniPod, category 6, 4 port, preloaded, unshielded UTP
Specifications
Features and Benefits
- Improved speed of redeployment in the workplace through rapid mechanism
- Simplified cabling of raised floor spaces and ideal for high density environments
- Ideal to be terminated at an early stage in the building works
- Designed for use with all standard flexible conduit systems
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Modular jack enclosure |
Product Series | MiniPod |
General Specifications
ANSI/TIA Category | 6 |
Color | Black |
Integrated Dust Cover Type | Sliding |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 4 |
Dimensions
Height | 85 mm | 3.346 in |
Width | 195 mm | 7.677 in |
Depth | 55 mm | 2.165 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Modular jack enclosure |
Product Series | MiniPod |
General Specifications
ANSI/TIA Category | 6 |
Color | Black |
Integrated Dust Cover Type | Sliding |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 4 |
Dimensions
Height | 85 mm | 3.346 in |
Width | 195 mm | 7.677 in |
Depth | 55 mm | 2.165 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse