Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760253637 | OUT-OUT-FP-G
- Available in:
- Asia
- EMEA
- Latin America
- North America
Outdoor Outlet Cover, single gang, universal, two ports,gray
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Box |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Gray |
| Outlet Orientation | Angled |
| Port Marking Type | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 150 mm | 5.906 in |
| Width | 95.6 mm | 3.764 in |
| Depth | 55 mm | 2.165 in |
Material Specifications
| Material Type | Flame/UV-resistant plastic for enclosure and cover |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP67 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
| Weight, net | 0.28 kg | 0.617 lb |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Box |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Gray |
| Outlet Orientation | Angled |
| Port Marking Type | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 150 mm | 5.906 in |
| Width | 95.6 mm | 3.764 in |
| Depth | 55 mm | 2.165 in |
Material Specifications
| Material Type | Flame/UV-resistant plastic for enclosure and cover |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP67 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
| Weight, net | 0.28 kg | 0.617 lb |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
