CP-59091086-00 | CP-5909 1 086-00
- Available in:
- EMEA
LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP OD270A1
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Overvoltage plug |
| Product Brand | LSA-PLUS® |
General Specifications
| Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
| Height | 12.7 mm | 0.5 in |
| Width | 9.652 mm | 0.38 in |
| Length | 38.608 mm | 1.52 in |
Electrical Specifications
| Capacitance | 50 pF |
| Current Rating, maximum | 0.09 A |
| dc Resistance, maximum | 1 ohm |
| Dielectric Strength | 1.8 kV |
| Insulation Resistance, minimum | 500 MOhm |
| Safety Voltage Rating | 270 V |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Overvoltage plug |
| Product Brand | LSA-PLUS® |
General Specifications
| Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
| Height | 12.7 mm | 0.5 in |
| Width | 9.652 mm | 0.38 in |
| Length | 38.608 mm | 1.52 in |
Electrical Specifications
| Capacitance | 50 pF |
| Current Rating, maximum | 0.09 A |
| dc Resistance, maximum | 1 ohm |
| Dielectric Strength | 1.8 kV |
| Insulation Resistance, minimum | 500 MOhm |
| Safety Voltage Rating | 270 V |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
