MX6-SPL6030-1440-D
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
OMX® Splice Cabinet, up to 5184 fiber splices (ribbon cables), exit down, Putty white, 2.2 mts
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber entrance cabinet |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Access | Front |
Cable Entry Location | Bottom |
Cable Exit Location | Bottom |
Color | Putty white |
Mounting | Raised floor |
Splice Trays Included, quantity | 0 |
Splicing Capacity, maximum | 5184 |
Environmental Specifications
Environmental Space | Indoor |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber entrance cabinet |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Access | Front |
Cable Entry Location | Bottom |
Cable Exit Location | Bottom |
Color | Putty white |
Mounting | Raised floor |
Splice Trays Included, quantity | 0 |
Splicing Capacity, maximum | 5184 |
Environmental Specifications
Environmental Space | Indoor |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
User Manual
Warranty
Application Guide
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse