MX6-SPL6030-A-D7Z4
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
OMX® Splice Cabinet, up to 5184 fiber splices (ribbon cables), exit down, Putty white, 7 ft
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom |
| Cable Exit Location | Bottom |
| Color | Putty white |
| Mounting | Raised floor |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 5184 ribbon fibers |
| Splicing Capacity, maximum | 5184 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 596.9 mm | 23.5 in |
| Depth | 299.72 mm | 11.8 in |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom |
| Cable Exit Location | Bottom |
| Color | Putty white |
| Mounting | Raised floor |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 5184 ribbon fibers |
| Splicing Capacity, maximum | 5184 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 596.9 mm | 23.5 in |
| Depth | 299.72 mm | 11.8 in |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Warranty
Application Guide
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse
