Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FL2-PANELS
Base Product
- Available in:
- Latin America
- North America
FL2000 Fiber Optic Patch Panel series
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
FL2000 panels are designed for both 19- and 23-inch EIA rack or cabinetenvironments. FL2000 products provide termination, splicing and storagecapabilities for in-building cables, outside plant cables and fiber optic terminal (FOT) equipment.
FL2000’s modular design offers maximum flexibility to satisfy current needs and future growth requirements. A full line of options and accessories ensurescompatibility with existing optical equipment. FL2000 panels accommodate valueaddedmodule (VAM) plug-ins, adding flexibilty and functionality to the opticaltransport system. Splitters, wavelength division multiplexers (WDMs) and otheroptical components can easily be incorporated.
All FL2000 panels accommodate 6pak adapters. 6paks are available in all connectorstyles and can be ordered as needed. CommScope’s removable angled retainers
allow easy access for single fiber maintenance.
FL2000 panels feature superior vertical cable protection and management. Rackmount panels are hinged on one side, allowing full access to the rear of the frontbulkhead plate and the interior of the panel. They come equipped with mountingbrackets to provide five-inch recess mounting. Mounting brackets are availablefor virtually any mounting application. Rack mount panels can be wall mountedas well. The FL2000 splice wheel allows easy storage of pigtail and buffer tubelengths and superior bend radius protection. The FL2000 splice deck is available tocomplete existing installations.
FL2000 Main Components:
FL2000’s modular design offers maximum flexibility to satisfy current needs and future growth requirements. A full line of options and accessories ensurescompatibility with existing optical equipment. FL2000 panels accommodate valueaddedmodule (VAM) plug-ins, adding flexibilty and functionality to the opticaltransport system. Splitters, wavelength division multiplexers (WDMs) and otheroptical components can easily be incorporated.
All FL2000 panels accommodate 6pak adapters. 6paks are available in all connectorstyles and can be ordered as needed. CommScope’s removable angled retainers
allow easy access for single fiber maintenance.
FL2000 panels feature superior vertical cable protection and management. Rackmount panels are hinged on one side, allowing full access to the rear of the frontbulkhead plate and the interior of the panel. They come equipped with mountingbrackets to provide five-inch recess mounting. Mounting brackets are availablefor virtually any mounting application. Rack mount panels can be wall mountedas well. The FL2000 splice wheel allows easy storage of pigtail and buffer tubelengths and superior bend radius protection. The FL2000 splice deck is available tocomplete existing installations.
FL2000 Main Components:
- Fiber Termination/Splice Panel with Adapters or Pigtails
- Empty Termination/Splice Chassis
- Fiber Termination Panels with Multifiber Cable (Preterminated)
- Fiber Termination Panels with Adapters or Pigtails
- Empty Termination Chassis
- 6pak Adapter - Adapters only
- 6pak Adapter - Adapters with pigtails
- Slack Storage Deck Chassis
- Value-Added Module (VAM) Chassis
- Splice Chassis
- Splice Wheel and Splice Deck
- FL2000 is a multi-purpose modular solution ideal for cabinet, rack, wall mount or medium size frame applications, ideal for small to medium size fiber counts
- FL2000 holds a complete line of modular panels for termination, splicing, storage and holding splitter/wdm modules
- FL2000 adapter packs can be ordered with adapters only or with pre-terminated three- or five-meter pigtails
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber VAM panel | Fiber patch panel, with IFC cable | Fiber patch panel, with OSP cable | Fiber patch/splice panel | Fiber splice panel | Fiber storage panel |
| Product Series | FL2000 |
General Specifications
| Functionality | Multiplexing | Patching | Slack storage | Splicing | Splitting |
| Cable Exit Location | Rear, left side | Rear, right side |
| Color | Black | Putty white |
| Interface, front | LC/UPC | SC/APC | SC/UPC | LC/APC |
| Rack Type | EIA 19 in | EIA 23 in |
| Shelf Movement | Hinged |
Ordering Tree
| Click on image to enlarge. | |
| Click on image to enlarge. | |
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber VAM panel | Fiber patch panel, with IFC cable | Fiber patch panel, with OSP cable | Fiber patch/splice panel | Fiber splice panel | Fiber storage panel |
| Product Series | FL2000 |
General Specifications
| Functionality | Multiplexing | Patching | Slack storage | Splicing | Splitting |
| Cable Exit Location | Rear, left side | Rear, right side |
| Color | Black | Putty white |
| Interface, front | LC/UPC | SC/APC | SC/UPC | LC/APC |
| Rack Type | EIA 19 in | EIA 23 in |
| Shelf Movement | Hinged |
Ordering Tree
| Click on image to enlarge. | |
| Click on image to enlarge. | |
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
