Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST GPST fiber patch/WDM tray, 1310 + 1490/1550 nm PON video coupler, SC/APC, gray, left oriented
| Regional Availability | EMEA |
| Product Type | WDM patch tray |
| Product Brand | FIST® |
| Product Series | FIST-OC-GT |
| Device Type | FIST patch tray |
| Functionality | Multiplexing |
| Application | For use with FIST panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 2 WDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Module Color | Gray |
| Multiplexers, quantity | 1 |
| Port Type, optional | 1310 nm port |
| Tray Orientation | Left orientation |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA |
| Product Type | WDM patch tray |
| Product Brand | FIST® |
| Product Series | FIST-OC-GT |
| Device Type | FIST patch tray |
| Functionality | Multiplexing |
| Application | For use with FIST panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 2 WDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Module Color | Gray |
| Multiplexers, quantity | 1 |
| Port Type, optional | 1310 nm port |
| Tray Orientation | Left orientation |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |