Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
152078-000 | KMS-K-INT
- Available in:
- Asia
- EMEA
- Latin America
- North America
Cable Sheath Cutter
Features and Benefits
- One cutter for all plastic cable sheath diameters
- Cuts at any point in the cable
- Adjustable cutting depth control
- Easy knife replacement
- Maintenance-free
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Tool |
General Specifications
| Application | For use with jacketed copper/fiber cables |
Packaging and Weights
| Included | Alien key | Cable sheat cutter | Grey adaptor for cables up to Ø 25 mm | Yellow adaptor for fiber optic cables |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Tool |
General Specifications
| Application | For use with jacketed copper/fiber cables |
Packaging and Weights
| Included | Alien key | Cable sheat cutter | Grey adaptor for cables up to Ø 25 mm | Yellow adaptor for fiber optic cables |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
User Manual
Warranty
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse
