Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 52 mm/13 mm Shrink ration, 4 ft long, with adhesive inner lining
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | ATUM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 1219.2 mm | 48 in |
| Expanded Inside Diameter, minimum | 52 mm | 2.047 in |
| Recovered Inside Diameter, maximum | 13 mm | 0.512 in |
| Recovered Wall Thickness, nominal | 2.54 mm | 0.1 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | ATUM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 1219.2 mm | 48 in |
| Expanded Inside Diameter, minimum | 52 mm | 2.047 in |
| Recovered Inside Diameter, maximum | 13 mm | 0.512 in |
| Recovered Wall Thickness, nominal | 2.54 mm | 0.1 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |