Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760258356 | PPL-FA-4U-HCM
Base Product: PROPEL-XFRAME-PANELS
Propel 4RU front access fiber panel for Propel XFrame. Accepts 24, 16 fiber or 48, 8 fiber Propel ULL modules, splice cassettes or 8 port/4 port adapter packs
Features and Benefits
- Panel comes with 24 carriers to allow for all front access using standard Propel components. Incoming cable and patch cords are routed at the front of the panel
- HCM (Horizontal Cable Management) panels: HCM panels maximize density within the frame. Patch cords are routed across the front of the panel providing maximum frame density
- For use with 8 fiber or 16 fiber Propel components
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | Gray |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
| Shelf Movement | Fixed |
Dimensions
| Height | 178 mm | 7.008 in |
| Width | 483 mm | 19.016 in |
Material Specifications
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 4.128 kg | 9.1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | Gray |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
| Shelf Movement | Fixed |
Dimensions
| Height | 178 mm | 7.008 in |
| Width | 483 mm | 19.016 in |
Material Specifications
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 4.128 kg | 9.1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
