4-2153365-3 | ECO SLX-DC-6AS-P.WH-24
Base Product: 2153365
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
SL-Series Modular Jack, RJ45, Cat6A Shielded, with Dust Cover, ProWhite (24 ea/pkg)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack |
| Product Series | SLX Series |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | Shielded |
| Color | Alpine white |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | Hinged |
| Mounting | SL Series faceplates and panels |
| Termination Tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
| Wiring | T568A | T568B |
Dimensions
| Height | 16.13 mm | 0.635 in |
| Width | 14.44 mm | 0.569 in |
| Depth | 38.8 mm | 1.528 in |
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
| Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–26 AWG |
| Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | Zamak | PC+ABS |
| Termination Contact Plating | Tin |
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cULus |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 24 |
| Packaging Type | Cardboard box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack |
| Product Series | SLX Series |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | Shielded |
| Color | Alpine white |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | Hinged |
| Mounting | SL Series faceplates and panels |
| Termination Tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
| Wiring | T568A | T568B |
Dimensions
| Height | 16.13 mm | 0.635 in |
| Width | 14.44 mm | 0.569 in |
| Depth | 38.8 mm | 1.528 in |
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
| Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–26 AWG |
| Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | Zamak | PC+ABS |
| Termination Contact Plating | Tin |
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cULus |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 24 |
| Packaging Type | Cardboard box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
3rd Party Certification - System
Customer Drawing
Engineering Report
Installation Instruction
Product Specification
Product Sustainability
Technical Publication
Video
SLX Modular Jack Termination
SLX Modular Jack Termination
Unboxing the SLX Cat6A jack in Eco package
3rd Party Certification - Component
3rd Party Certification - System
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Video
SLX Modular Jack Termination
SLX Modular Jack Termination
Unboxing the SLX Cat6A jack in Eco package
Other Ways to Browse
