760105429 | M4800-1U-GS
Base Product: M4800-PANELS
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
M4800 1U Modular Panel, 48 port (MGS600 / MGS400 / MPS100 / UNJ10GT / UNJ600T / UNJ10G / UNJ600 / UNJ500), Black
Features and Benefits
                                - Available for use with the DYMO® labeling system
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | RJ45 patch panel | 
| Product Brand | GigaSPEED X10D® | 
| Product Series | M Series | 
General Specifications
| ANSI/TIA Category | 6 | 6A | 
| Color | Black | 
| Intelligence Type | Passive | 
| Rack Type | EIA 19 in | 
| Rack Units | 1 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 53.85 mm | 2.12 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Steel | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | RJ45 patch panel | 
| Product Brand | GigaSPEED X10D® | 
| Product Series | M Series | 
General Specifications
| ANSI/TIA Category | 6 | 6A | 
| Color | Black | 
| Intelligence Type | Passive | 
| Rack Type | EIA 19 in | 
| Rack Units | 1 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 53.85 mm | 2.12 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Steel | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Product Sustainability
Template
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Template
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            
                            
                            
                            
                            
                            
                            
                            