Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760109744 | M4800A-1U-GS
Base Product: M4800-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M4800 1U Angled Modular Panel, 48 port (MGS600 / MGS400 / MPS100 / UNJ10GT / UNJ600T / UNJ10G / UNJ600 / UNJ500), Black
Features and Benefits
- Available for use with the DYMO® labeling system
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED X10D® |
| Product Series | M Series |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Unshielded |
| Color | Black |
| Intelligence Type | Passive |
| Panel Style | Angled |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 43.7 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 138.1 mm | 5.437 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED X10D® |
| Product Series | M Series |
General Specifications
| ANSI/TIA Category | NA |
| Cable Type | Unshielded |
| Color | Black |
| Intelligence Type | Passive |
| Panel Style | Angled |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 43.7 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 138.1 mm | 5.437 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Product Sustainability
Template
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Template
Visio Stencil
Warranty
Other Ways to Browse
