Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760259244 | 360-IP-SMOD-1U-24

Base Product: 360-MOD-PANELS

SYSTIMAX 360™ Intelligent Shielded Modular Panel, Empty, 1U, 24 port, Silver

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Only to be used with InstaPATCH® Copper assemblies
  • Does not fit MGS600S jacks

Product classification

Portfolio SYSTIMAX®
Product Type Copper patch panel
Product Brand imVision®

General Specifications

ANSI/TIA Category NA
Cable Type Shielded
Color Cool gray | Satin chrome
Conductor Type Solid | Stranded
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth, with cable management 165.1 mm | 6.5 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 1

Product classification

Portfolio SYSTIMAX®
Product Type Copper patch panel
Product Brand imVision®

General Specifications

ANSI/TIA Category NA
Cable Type Shielded
Color Cool gray | Satin chrome
Conductor Type Solid | Stranded
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth, with cable management 165.1 mm | 6.5 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 1