Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Modular Plug, 6P/6C, shielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 100/bag
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
| ANSI/TIA Category | 3 |
| Cable Type | Flat oval, unshielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ12 |
| Positions/Loaded Contacts | 6/6 |
| Termination Type | IDC |
| Compatible Cable Diameter, maximum | 6.85 mm | 0.27 in |
| Compatible Cable Diameter, minimum | 2.79 mm | 0.11 in |
| Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
| Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 26–24 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
| Current Rating, maximum | 0.75 A |
| Insulation Resistance, minimum | 500 MOhm |
| Safety Voltage Rating | 150 Vac |
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
| Plug Shield Base Material | Copper alloy |
| Plug Shield Plating Material | Nickel |
| Plug Insertion Life, minimum | 750 times |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 1863 |
| Packaging quantity | 100 |
| Packaging Type | Bag | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
| ANSI/TIA Category | 3 |
| Cable Type | Flat oval, unshielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ12 |
| Positions/Loaded Contacts | 6/6 |
| Termination Type | IDC |
| Compatible Cable Diameter, maximum | 6.85 mm | 0.27 in |
| Compatible Cable Diameter, minimum | 2.79 mm | 0.11 in |
| Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
| Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 26–24 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
| Current Rating, maximum | 0.75 A |
| Insulation Resistance, minimum | 500 MOhm |
| Safety Voltage Rating | 150 Vac |
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
| Plug Shield Base Material | Copper alloy |
| Plug Shield Plating Material | Nickel |
| Plug Insertion Life, minimum | 750 times |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 1863 |
| Packaging quantity | 100 |
| Packaging Type | Bag | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |