Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
CS44ZB2 Category 6A, F/UTP Cable, low smoke zero halogen, blue jacket,4 pair count, 1000 ft (305 m) length reel
| Regional Availability | China |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| Product Number | CS44ZB |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/UTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Drain Wire Type | Solid |
| Jacket Color | Blue |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.14 mm | 0.0449 in |
| Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
| Conductor Gauge, singles | 23 AWG |
| Drain Wire Gauge | 26 AWG |
| Click on image to enlarge. |
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| dc Resistance, maximum | 6.66 ohms/100 m | 2.03 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz |
| Nominal Velocity of Propagation (NVP) | 64 % |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | c |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Aluminum/Polyester |
| Pulling Tension, maximum | 10.206 kg | 22.5 lb |
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | IEC 60754-2 |
| EN50575 CPR Cable EuroClass Fire Performance | No Rating |
| GB 31247 Cable China Class Fire Performance | B2 |
| GB 31247 Cable China Class Smoke Toxicity Rating | t0 |
| GB 31247 Cable China Class Droplets Rating | d0 |
| GB 31247 Cable China Class Acidity/Corrosion Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flame Test Method | IEC 60332-1 |
| Smoke Test Method | IEC 61034-2 |
| Packaging Type | Reel |
| Regional Availability | China |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| Product Number | CS44ZB |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/UTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Drain Wire Type | Solid |
| Jacket Color | Blue |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.14 mm | 0.0449 in |
| Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
| Conductor Gauge, singles | 23 AWG |
| Drain Wire Gauge | 26 AWG |
| Click on image to enlarge. |
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| dc Resistance, maximum | 6.66 ohms/100 m | 2.03 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz |
| Nominal Velocity of Propagation (NVP) | 64 % |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | c |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Aluminum/Polyester |
| Pulling Tension, maximum | 10.206 kg | 22.5 lb |
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | IEC 60754-2 |
| EN50575 CPR Cable EuroClass Fire Performance | No Rating |
| GB 31247 Cable China Class Fire Performance | B2 |
| GB 31247 Cable China Class Smoke Toxicity Rating | t0 |
| GB 31247 Cable China Class Droplets Rating | d0 |
| GB 31247 Cable China Class Acidity/Corrosion Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flame Test Method | IEC 60332-1 |
| Smoke Test Method | IEC 61034-2 |
| Packaging Type | Reel |