Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760109975 | 360DM-12SC-SM
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 LL Singlemode MPO 12 distribution module, 12 SC to 1x12f MPO pinned, dust plugs
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | G2 |
General Specifications
| Functionality | Breakout |
| Color, front | Blue |
| Color, rear | Gray |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/up | Pinned |
| Polarity | Method B |
| Shuttered | No |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 26 mm | 1.024 in |
| Width | 95 mm | 3.74 in |
| Depth | 117.7 mm | 4.634 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 1.05 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.113 kg | 0.249 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | G2 |
General Specifications
| Functionality | Breakout |
| Color, front | Blue |
| Color, rear | Gray |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/up | Pinned |
| Polarity | Method B |
| Shuttered | No |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 26 mm | 1.024 in |
| Width | 95 mm | 3.74 in |
| Depth | 117.7 mm | 4.634 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 1.05 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.113 kg | 0.249 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
