OFDC-A4 Fiber Optic Splice Closure, gel cable sealing, 12splices , no adapters, no splitter
Features and Benefits
                                - Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
 - Individual access to drop cable connection area and seperate zones for looped cable storage for micro-sheet cables only
 - Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
 - Allows easy pass-through cabling and integration of optical components, even at later deployment stages
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Product Type | Access terminal, non-hardened | 
| Product Series | OFDC | 
General Specifications
| Cable Ports Quantity, total | 2 round ports + 4 round ports | 
| Cable Sealing Type | Compressed gel | 
| Enclosure Color | Black | 
| Lock Type | Hinged with latches | 
| Mounting | Manhole | Pedestal | Strand | Wall | 
| Port Type | No adapter | 
| Splice Tray Included, quantity | 1 | 
| Splice Tray Type Included | 12-way, heat shrink | 
| Splitter Type | No splitter | 
| Splitter, quantity | 0 | 
Dimensions
| Height | 70 mm | 2.756 in | 
| Width | 94 mm | 3.701 in | 
| Length | 211 mm | 8.307 in | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Rugged polymer | 
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) | 
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) | 
| Relative Humidity | 93%, non-condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | 
| Product Type | Access terminal, non-hardened | 
| Product Series | OFDC | 
General Specifications
| Cable Ports Quantity, total | 2 round ports + 4 round ports | 
| Cable Sealing Type | Compressed gel | 
| Enclosure Color | Black | 
| Lock Type | Hinged with latches | 
| Mounting | Manhole | Pedestal | Strand | Wall | 
| Port Type | No adapter | 
| Splice Tray Included, quantity | 1 | 
| Splice Tray Type Included | 12-way, heat shrink | 
| Splitter Type | No splitter | 
| Splitter, quantity | 0 | 
Dimensions
| Height | 70 mm | 2.756 in | 
| Width | 94 mm | 3.701 in | 
| Length | 211 mm | 8.307 in | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Rugged polymer | 
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) | 
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) | 
| Relative Humidity | 93%, non-condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
OFDC A4
    
                    OFDC A4
                Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
OFDC A4
    
                    OFDC A4
                Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    