760239779 | OFDC-C12-S2/00-NN-N-96
Base Product: OFDC
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
OFDC C12 Fiber Optic Splice/Patch Closure, Gel Cable sealing, 2 pre-installed 48-fiber splice trays, 2 empty adapter panels, no splitters
Features and Benefits
                                - Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
 - Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
 - Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
 - Allows easy pass-through cabling and integration of optical components, even at later deployment stages
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Access terminal, non-hardened | 
| Product Series | OFDC | 
General Specifications
| Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 0–5.5 mm (0–0.21 in) | 24 Round 0–5.5 mm (0–0.21 in) | 
| Cable Capacity, Branch | 2 Round 5.5–13.0 mm (0.21–0.51 in) | 
| Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) | 
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) | 
| Cable Sealing Type | Compressed gel | 
| Enclosure Color | Black | 
| Lock Type | Hinged with latches | 
| Mounting | Manhole | Pedestal | Strand | Wall | 
| Port Type | No adapter | 
| Port, quantity | 0 | 
| Splice Tray Included, quantity | 2 | 
| Splice Tray Type Included | 48-way, heat shrink | 
| Splicing Capacity, maximum | 96 | 
| Splicing Type, Supported | Single fusion | 
| Splitter Type | No splitter | 
| Splitter, quantity | 0 | 
Dimensions
| Height | 118 mm | 4.646 in | 
| Width | 214 mm | 8.425 in | 
| Length | 370 mm | 14.567 in | 
| Splice Protector Length, maximum | 45 mm | 1.772 in | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Rugged polymer | 
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) | 
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) | 
| Relative Humidity | 93%, non-condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, net | 2.5 kg | 5.512 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Access terminal, non-hardened | 
| Product Series | OFDC | 
General Specifications
| Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 0–5.5 mm (0–0.21 in) | 24 Round 0–5.5 mm (0–0.21 in) | 
| Cable Capacity, Branch | 2 Round 5.5–13.0 mm (0.21–0.51 in) | 
| Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) | 
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) | 
| Cable Sealing Type | Compressed gel | 
| Enclosure Color | Black | 
| Lock Type | Hinged with latches | 
| Mounting | Manhole | Pedestal | Strand | Wall | 
| Port Type | No adapter | 
| Port, quantity | 0 | 
| Splice Tray Included, quantity | 2 | 
| Splice Tray Type Included | 48-way, heat shrink | 
| Splicing Capacity, maximum | 96 | 
| Splicing Type, Supported | Single fusion | 
| Splitter Type | No splitter | 
| Splitter, quantity | 0 | 
Dimensions
| Height | 118 mm | 4.646 in | 
| Width | 214 mm | 8.425 in | 
| Length | 370 mm | 14.567 in | 
| Splice Protector Length, maximum | 45 mm | 1.772 in | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Rugged polymer | 
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) | 
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) | 
| Relative Humidity | 93%, non-condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, net | 2.5 kg | 5.512 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
OFDC C12 Installation
    
                    OFDC C12 Installation
                
                    OFDC-C12
                Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
OFDC C12 Installation
    
                    OFDC C12 Installation
                
                    OFDC-C12
                Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            
                            
                            