Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
OFDC B8G Fiber Optic Splice/Patch Closure, X-press version,Gel Cable sealing, 1 pre-installed 18-fiber splice tray, 4 pre-installed 12 fiber trays, 8 SC/APC adapters, 1-8 splitter pre-conn at drop side, mounting bracket
Features and Benefits
- Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
- Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
- Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
- Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
General Specifications
| Cable Ports Quantity, total | 4 round ports + 8 round ports |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/APC |
| Splice Tray Included, quantity | 5 |
| Splice Tray Type Included | 12-way, heat shrink (4) + 18-way, heat shrink (1) |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 128 mm | 5.039 in |
| Width | 156 mm | 6.142 in |
| Length | 324 mm | 12.756 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Rugged polymer |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
General Specifications
| Cable Ports Quantity, total | 4 round ports + 8 round ports |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/APC |
| Splice Tray Included, quantity | 5 |
| Splice Tray Type Included | 12-way, heat shrink (4) + 18-way, heat shrink (1) |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 128 mm | 5.039 in |
| Width | 156 mm | 6.142 in |
| Length | 324 mm | 12.756 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Rugged polymer |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
