Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FDH 3000 Fiber Distribution Hub in a Pedestal, 72F, SC/APC, 32-splitter module, stranded pigtails, 72 splice cap., 12F spliced feeder
| Regional Availability | North America |
| Product Type | Hub in a pedestal |
| Product Series | FDH 3000 |
| Access | Front | Rear |
| Cable Type | Pigtails - Stranded |
| Color | Green |
| Distribution Ports, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pedestal |
| Splice Tray Included, quantity | 3 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splicing Capacity, maximum | 72 |
| Split Ratio | Symmetrical |
| Splitter Slots, quantity | 6 |
| Splitter Type | 1 x 32 |
| Splitter, quantity | 1 |
| Height | 889 mm | 35 in |
| Width | 292.1 mm | 11.5 in |
| Depth | 368.3 mm | 14.5 in |
| Enclosure Size | Small |
| Material Type | Molded plastic |
| Environmental Space | Above ground |
| Included | Cable clamps (2) |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Hub in a pedestal |
| Product Series | FDH 3000 |
| Access | Front | Rear |
| Cable Type | Pigtails - Stranded |
| Color | Green |
| Distribution Ports, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pedestal |
| Splice Tray Included, quantity | 3 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splicing Capacity, maximum | 72 |
| Split Ratio | Symmetrical |
| Splitter Slots, quantity | 6 |
| Splitter Type | 1 x 32 |
| Splitter, quantity | 1 |
| Height | 889 mm | 35 in |
| Width | 292.1 mm | 11.5 in |
| Depth | 368.3 mm | 14.5 in |
| Enclosure Size | Small |
| Material Type | Molded plastic |
| Environmental Space | Above ground |
| Included | Cable clamps (2) |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |