Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
TENIO™ High Density Fiber Optic Splice Closure, Gel Cable sealing, 12 pre-installed 24-splice trays, with test valve
Features and Benefits
- Single-ended, toolless closure for splicing feeder, access and drop cables
- Features modular building blocks that fastens installation and reduces inventory
- Gel cable sealing technology allows easy adding or removing of a wide size range of cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | TENIO™ |
| Product Series | TENIO |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 12 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splices per Tray, quantity | 24 |
| Splicing Capacity, Single Fusion, maximum | 288 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 230 mm | 9.055 in |
| Width | 134 mm | 5.276 in |
| Length | 449 mm | 17.677 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 2 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | TENIO™ |
| Product Series | TENIO |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 12 |
| Splice Tray Type Included | 24-way, heat shrink |
| Splices per Tray, quantity | 24 |
| Splicing Capacity, Single Fusion, maximum | 288 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 230 mm | 9.055 in |
| Width | 134 mm | 5.276 in |
| Length | 449 mm | 17.677 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 2 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
TENIO Installation Process
TENIO Installation Process
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
TENIO Installation Process
TENIO Installation Process
Visio Stencil
Warranty
Other Ways to Browse
