Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FIST-EDSA2
FIST® EDSA2 Fiber Optic Splice Closure, Gel Cable Sealing, for high splice tray capacity, without test valve
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-EDSA2 |
| Ordering Note | Splice tray kits, mounting bracket and drop seals to be ordered separately |
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 5 multi-out ports (64 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | None |
| Mounting | Handhole | Manhole | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Single Fusion, maximum | 288 |
| Splicing Type, Supported | Single fusion |
| Height | 150 mm | 5.906 in |
| Width | 270 mm | 10.63 in |
| Length | 560 mm | 22.047 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Material Type | Impact-resistant polymer |
| Environmental Space | Above ground | Aerial | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| Water Resistance | 20 kPa |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-EDSA2 |
| Ordering Note | Splice tray kits, mounting bracket and drop seals to be ordered separately |
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 5 multi-out ports (64 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | None |
| Mounting | Handhole | Manhole | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Single Fusion, maximum | 288 |
| Splicing Type, Supported | Single fusion |
| Height | 150 mm | 5.906 in |
| Width | 270 mm | 10.63 in |
| Length | 560 mm | 22.047 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Material Type | Impact-resistant polymer |
| Environmental Space | Above ground | Aerial | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| Water Resistance | 20 kPa |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |