Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760251581 | FIST-EDSA2-D5-V
Base Product: FIST-EDSA2
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
FIST® EDSA2 Fiber Optic Splice Closure, Gel Cable Sealing, for standard splice tray capacity, with test valve
Features and Benefits
- Single-ended base with two-latches dome design and reliable cable attachment system
- One oval shaped gel-sealed wrap around feeder port for up to two feeder cables or microtubes
- Four long oval-shaped gel-sealed wrap around drop ports for up to twelve drop cables each
- One round entry/exit port for use with multi-out gel seal kits
- Fast, easy and toolless installation based upon the FIST fiber management system
- Intuitive identification capabilities and full repair/upgrade possibilities
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-EDSA2 |
| Ordering Note | Splice tray kits, mounting bracket and drop seals to be ordered separately |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 5 multi-out ports (64 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Handhole | Manhole | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Single Fusion, maximum | 192 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 150 mm | 5.906 in |
| Width | 270 mm | 10.63 in |
| Length | 560 mm | 22.047 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
Dimension Drawing
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Above ground | Aerial | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| Water Resistance | 20 kPa |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-EDSA2 |
| Ordering Note | Splice tray kits, mounting bracket and drop seals to be ordered separately |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 5 multi-out ports (64 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Handhole | Manhole | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Single Fusion, maximum | 192 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 150 mm | 5.906 in |
| Width | 270 mm | 10.63 in |
| Length | 560 mm | 22.047 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
Dimension Drawing
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Above ground | Aerial | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| Water Resistance | 20 kPa |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure
Visio Stencil
Warranty
Other Ways to Browse
