760255529 | SEC-CABLE-CLIP-GY
- Available in:
- Asia
- EMEA
- Latin America
- North America
NOVUX™ SEC Closure, window-cut protection clip, gray
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Protection unit |
Product Brand | NOVUX™ |
Product Series | SEC |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Facade |
Port, quantity | 2 |
Dimensions
Length | 99 mm | 3.898 in |
Diameter | 25 mm | 0.984 in |
Single Cable Diameter, maximum | 11 mm | 0.433 in |
Single Cable Diameter, minimum | 8 mm | 0.315 in |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | IP55 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Protection unit |
Product Brand | NOVUX™ |
Product Series | SEC |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Facade |
Port, quantity | 2 |
Dimensions
Length | 99 mm | 3.898 in |
Diameter | 25 mm | 0.984 in |
Single Cable Diameter, maximum | 11 mm | 0.433 in |
Single Cable Diameter, minimum | 8 mm | 0.315 in |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | IP55 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Video
FTTH Facade fiber stripping of retractable cable

FTTH Facade fiber stripping of retractable cable
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Video
FTTH Facade fiber stripping of retractable cable

FTTH Facade fiber stripping of retractable cable
Visio Stencil
Warranty
Other Ways to Browse