460159107 | OCC1A-1230-NNANQNA-TAP
- Available in:
- North America
OCC1A Wideband Splitter, singlemode, 1x2, 70/30 ratio, 0.250 mm cable, light duty housing
Specifications
Product classification
Regional Availability | North America |
Product Type | Splitter component |
Product Series | OCC1A |
General Specifications
Device Type | Component, tubular |
Functionality | Splitting |
Technology Type | Fused biconic tapered |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 splitter |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Split Ratio | 70/30 |
Splitter, quantity | 1 |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter, Input | 0.25 mm |
Pigtail Diameter, Output | 0.25 mm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Product Type | Splitter component |
Product Series | OCC1A |
General Specifications
Device Type | Component, tubular |
Functionality | Splitting |
Technology Type | Fused biconic tapered |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 splitter |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Split Ratio | 70/30 |
Splitter, quantity | 1 |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter, Input | 0.25 mm |
Pigtail Diameter, Output | 0.25 mm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse